02:34:17 GMT+0000 (Coordinated Universal Time)


719/1180-MPB-P5
Angular contact ball bearing
Angular contact ball bearing 719..-MPB, single row, solid brass cage
Product information


Metric
Imperial
Main Dimensions & Performance Data
d | 1,180 mm | Bore diameter |
D | 1,540 mm | Outside diameter |
B | 160 mm | Width |
Cr | 1,660,000 N | Basic dynamic load rating, radial |
C0r | 5,700,000 N | Basic static load rating, radial |
Cur | 90,000 N | Fatigue load limit, radial |
nG | 540 1/min | Limiting speed |
nϑr | 265 1/min | Reference speed |
≈m | 774 kg | Weight |
Mounting dimensions
da min | 1,208 mm | Minimum diameter of shaft shoulder |
Da max | 1,512 mm | Maximum diameter of housing shoulder |
Db max | 1,525.4 mm | Maximum diameter of housing shoulder |
ra max | 6 mm | Maximum fillet radius of shaft |
ra1 max | 3 mm | Maximum fillet radius of housing |
Dimensions
rmin | 7.5 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
D1 | 1,410.05 mm | Shoulder diameter on outer ring wide side face |
d1 | 1,316.1 mm | Shoulder diameter on inner ring wide side face |
a | 472.6 mm | Distance between the apexes of the pressure cones |
α | 30 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Downloads:
Your current product variant
Sealing | Without | Not sealed |
Cage | MPB | Solid brass cage, inner ring guided |
Tolerance class | P5 | Class5 (P5), better than P6 |
Dimensional / heat stabilization | S1 | Rings dimensional stabilized up to 200° |
Lubricant | Without | Bearing not greased |
Characteristics
Recently viewed products