17:14:47 GMT+0000 (Coordinated Universal Time)


6322
Deep groove ball bearing
Deep groove ball bearing 63, single row, steel sheet metal cage
Product information


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 240 mm | Outside diameter |
B | 50 mm | Width |
Cr | 201,000 N | Basic dynamic load rating, radial |
C0r | 165,000 N | Basic static load rating, radial |
Cur | 8,800 N | Fatigue load limit, radial |
nG | 3,800 1/min | Limiting speed |
nϑr | 4,150 1/min | Reference speed |
≈m | 10.3 kg | Weight |
Mounting dimensions
da min | 124 mm | Minimum diameter shaft shoulder |
Da max | 226 mm | Maximum diameter of housing shoulder |
ra max | 2.5 mm | Maximum fillet radius |
Dimensions
rmin | 3 mm | Minimum chamfer dimension |
D1 | 197.54 mm | Shoulder diameter outer ring |
d1 | 153.26 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 13.8 | Calculation factor |