22:46:02 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 25.4 mm | Under roller diameter |
D | 31.75 mm | Outside diameter |
C | 25.4 mm | Width |
Cr | 18,000 N | Basic dynamic load rating, radial |
C0r | 30,000 N | Basic static load rating, radial |
nG | 6,100 1/min | Limiting speed |
≈m | 34.04 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | PP | Contact Seal on both sides |