16:41:41 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 180 mm | Outside diameter |
B | 50 mm | Width |
Cr | 229,000 N | Basic dynamic load rating, radial |
C0r | 470,000 N | Basic static load rating, radial |
Cur | 76,000 N | Fatigue load limit, radial |
nG | 3,100 1/min | Limiting speed |
nG Grease | 1,850 1/min | Limiting speed for grease lubrication |
nϑr | 2,000 1/min | Reference speed |
≈m | 3.88 kg | Weight |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
F | 150 mm | Raceway diameter inner ring |
s | 1.5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |