18:38:38 GMT+0000 (Coordinated Universal Time)
NJ212-E-XL-MPAX-C4
Cylindrical roller bearing
Cylindrical roller bearing NJ..-E-XL-MPAX, with cage, single row, semi-locating bearing, 2 ribs on outer ring, 1 rib on inner ring, type NJ
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 110 mm | Outside diameter |
B | 22 mm | Width |
Cr | 112,000 N | Basic dynamic load rating, radial |
C0r | 103,000 N | Basic static load rating, radial |
Cur | 17,800 N | Fatigue load limit, radial |
nG | 11,500 1/min | Limiting speed |
nϑr | 5,300 1/min | Reference speed |
≈m | 0.94 kg | Weight |
Mounting dimensions
da min | 69 mm | Minimum diameter shaft shoulder |
da max | 71 mm | Maximum diameter of shaft shoulder |
Da max | 101 mm | Maximum diameter of housing shoulder |
dc min | 80 mm | Minimum shaft shoulder |
ra max | 1.5 mm | Maximum recess radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
r1 min | 1.5 mm | Minimum chamfer dimension |
s | 1.6 mm | Axial displacement |
E | 100 mm | Raceway diameter outer ring |
F | 72 mm | Raceway diameter inner ring |
D1 min | 95.65 mm | Minimum rib diameter outer ring |
d1 | 77.55 mm | Maximum rib diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Additional information
HJ212-E | L-washer |
Downloads:
Your current product variant
Design | E | Increased Capacity Design |
Cage | MPAX | One Piece Brass Cage Lip Guided |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Tolerance class | PN | Normal (PN) |
Number of rolling element rows | 1 | Single-row design |
Characteristics