07:53:46 GMT+0000 (Coordinated Universal Time)


RSTO35
Yoke type track roller
Yoke type track rollers RSTO, without axial guidance, outer ring without ribs
Replaces
RSTO 35
Product information

Main Dimensions & Performance Data
D | 72 mm | Outside diameter |
Fw | 42 mm | Under roller diameter |
C | 19.8 mm | Width, outer ring |
Cr w | 25,000 N | Basic dynamic load rating, radial |
C0r w | 41,000 N | Basic static load rating, radial |
Cur w | 5,500 N | Fatigue load limit, radial |
nD G | 1,100 1/min | Speed on permanent grease lubrication |
≈m | 373.3 g | Weight |
Dimensions
E | 50 mm | Raceway diameter outer ring |
rmin | 0.6 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |
Recently viewed products