08:17:10 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM4
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM4
Product information

Dimensions
d | 32.5 mm | |
D | 38 mm | |
D1 | 30 mm | |
L | 82 mm | |
l | 58 mm | |
T | 9 mm | |
a | 1/2" | Square (inch) |
b | 3.5 mm | |
c | 28.6 mm | |
≈m | 280 g | Weight |
Additional information
KM4 | Suitable for locknuts | |
ZM20 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: