03:03:58 GMT+0000 (Coordinated Universal Time)

LOCKNUT-SOCKET-KM9
Groove nut socket wrench
for locknuts and precision locknuts
Replaces
LOCKNUT.SOCKET.KM9
Product information

Dimensions
d | 65.7 mm | |
D | 73.5 mm | |
D1 | 44 mm | |
L | 90 mm | |
l | 60 mm | |
T | 13.5 mm | |
a | 3/4" | Square (inch) |
b | 5.7 mm | |
c | 60.8 mm | |
≈m | 0.8 kg | Weight |
Additional information
KM9 | Suitable for locknuts | |
ZMA30/65, ZM45 | Suitable for precision locknuts | |
1 pc. socket wrench with locking pin and rubber washer | Included in delivery |
Downloads: