10:40:04 GMT+0000 (Coordinated Universal Time)
LOE632-N-AL-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 140 mm | Shaft diameter |
a | 820 mm | Length base |
h1 | 485 mm | Height |
g1 | 350 mm | Total width |
≈m | 240 kg | Weight |
Dimensions
b | 240 mm | width base |
c | 90 mm | heigth base |
D | 340 mm | Outside diameter bearing |
g | 250 mm | width housing body |
g3 | 20 mm | wall thickness |
h | 270 mm | center heigth |
m | 670 mm | distance fixing bore |
n | 130 mm | bore distance width |
s | M42 | size of fixing screws |
u | 48 mm | width slot |
v | 70 mm | length slot |
Additional information
7 l | oil quantity first filling | |
105 mm | maximum heigth oil level | |
80 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: