22:45:17 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
H | 198 mm | Height |
L | 260 mm | Length total |
≈m | 9.8 kg | Weight |
Mounting dimensions
A1 | 30 mm | Width guidance groove |
0.3 mm | Upper width guidance groove tolerance | |
0 mm | Lower width guidance groove tolerance | |
H1 | 173 mm | Distance guidance grooves |
0 mm | Upper distance guidance groove tolerance | |
-0.8 mm | Lower distance guidance groove tolerance | |
N | 48 mm | Fixing bore |
Dimensions
L1 | 162 mm | Distance shaft axis |
L2 | 29 mm | Length fixed link |
L3 | 157 mm | Length guidance groove |
A | 73 mm | Width housing fixing side |
N1 | 38 mm | Width recess |
N2 | 73 mm | Height recess |
B | 48 mm | Width inner ring |
T | 124 mm | Height housing fixing side |
A2 | 54 mm | Width housing |
Additional information
T217 | Housing | |
UK217-OSE | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |