11:33:12 GMT+0000 (Coordinated Universal Time)
RCJTZ40-XL-OSE-NKA/M
Flanged housing unit
Housing units RCJTZ, two-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
L | 105 mm | Flange width |
H | 172 mm | Height flange |
Cr | 34,500 N | Basic dynamic load rating, radial |
C0r | 19,800 N | Basic static load rating, radial |
Cur | 840 N | Fatigue load limit, radial |
≈m | 1.599 kg | Weight |
Mounting dimensions
J | 143.5 mm | Distance fixing bore |
N | 14 mm | Fixing bore |
T1 | 4 mm | Height spigot |
Z | 100 mm | Diameter spigot |
h8 | Diameter spigot clearance | |
n | 2 | Number of screwing holes |
Dimensions
A | 32.5 mm | Height housing |
A1 | 13 mm | Thickness of flange |
A2 | 20 mm | Distance raceway |
B | 42.9 mm | Width |
V | 105 mm | Shoulder diameter housing |
Q | M6 | Connection thread for lubrication |
Additional information
1 | Number of housings | |
GEHCJTZ08-GG | Housing | |
GE40-XL-LRR-B-OSE | Bearing designation |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Material | GG | Grey cast iron |
Grease nipples | NKA/M | Assembled relubrication nipple |
Without locking device | OSE | Bearing without locking element |