21:21:01 GMT+0000 (Coordinated Universal Time)
LOE528-N-AF-L
Plummer block housing
Plummer block housing, split, for spherical roller bearings, oil-lubrication
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 125 mm | Shaft diameter |
a | 570 mm | Length base |
h1 | 355 mm | Height |
g1 | 260 mm | Total width |
≈m | 100 kg | Weight |
Dimensions
b | 175 mm | width base |
c | 65 mm | heigth base |
D | 250 mm | Outside diameter bearing |
g | 180 mm | width housing body |
g3 | 18 mm | wall thickness |
h | 190 mm | center heigth |
m | 460 mm | distance fixing bore |
n | 100 mm | bore distance width |
s | M30 | size of fixing screws |
u | 36 mm | width slot |
v | 50 mm | length slot |
Additional information
3.7 l | oil quantity first filling | |
70 mm | maximum heigth oil level | |
55 mm | minimum heigth oil level |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads: