05:12:45 GMT+0000 (Coordinated Universal Time)
Product information



Metric
Imperial
Main Dimensions & Performance Data
d | 45 mm | Shaft diameter |
d2 | 45 mm | Sealing shaft diameter |
B | 18.5 mm | Total width |
D3 | 78.2 mm | Outside diamater |
g | 6 mm | Overhang housing |
D2 | 72 mm | Diameter sealing |
≈m | 354.5 g | Weight |
Downloads:
Recently viewed products