en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Products
/
Housings
/
Accessories
/
Seals
/
LER
/
LER110X0400-A
Share
16:00:02 GMT+0000 (Coordinated Universal Time)
LER110X0400-A
Sealing ring
Labyrinth Seal, LER
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
Product information
Technical information
Calculations
CAD
Mounting Manager
Lubrication
Downloads
Display units
Metric
Imperial
Main Dimensions & Performance Data
d
4
in
Shaft diameter
D
4
5
/
8
in
Outside diameter
B
1
in
Width sealing
≈m
10.935
oz
Weight
Downloads:
Data sheet (PDF)