03:49:24 GMT+0000 (Coordinated Universal Time)
KWVE15-B-E
Recirculating ball bearing carriage
Carriages KWVE..-B-E, standard carriage, four-row, full complement, expanded type
Product information
Lubrication connectors are included loose:
S04 for KUVE20-B
S05 for KUVE25-B to KUVE55-B
S16 for KUVE15-B
Metric
Imperial
Main Dimensions & Performance Data
H | 24 mm | height system |
B | 52 mm | width carriage |
L | 61.2 mm | overall length carriage |
C | 7,200 N | dynamic load rating 1 |
C0 | 14,500 N | static load rating 1 |
M0x | 150 Nm | static moment rating about X axis |
M0y | 100 Nm | static moment rating about Y axis |
M0z | 100 Nm | static moment rating about Z axis |
≈m | 0.2 kg | Weight |
Mounting dimensions
A1 | 18.5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 41 mm | |
b | 15 mm | width rail |
A2 | 5.5 mm | Distance from locating edge to hole |
L1 | 39.8 mm | |
LS | 1.3 mm | |
JL | 26 mm | |
H1 | 4.3 mm | Free space, system dimension |
H4 | 6.1 mm | |
H5 | 4.75 mm | |
T5 | 7 mm | Thread depth |
K3 | M4 | fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 5 Nm | maximum tightening torque 2 |
D2 | 4.5 mm | |
A3 | 4.3 mm | position lubrication connector |
G3 | M3 | lubrication connector |
t G3 | 5.5 mm | maximum permissible screw depth for lubrication connectors |
A4 | 3.2 mm | position lubrication connector |
G4 | M3 | lubrication connector |
t G4 | 5.5 mm | maximum permissible screw depth for lubrication connectors |
JL6 | 11.1 mm | position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1
2
Downloads:
Your current product variant
Size code | 15 | |
Version | B | |
Carriage design | E | Expanded design (carriage without screw threads) |