01:45:14 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
h | 80 mm | Height |
b | 100 mm | Width |
Tol b | -0.005 mm | Upper tolerance |
Tol b | -0.035 mm | Lower tolerance |
≈m | 45.3 kg/m | Weight |
Mounting dimensions
K1 | M24 | Fixing screws (DIN ISO 4762-12.9) |
d1 | 26 mm | bore diameter |
K1 MA | 1,100 Nm | Tightening torque 1 |
Dimensions
lmax | 5,985 mm | Max length single piece guideway 2 |
aL min | 30 mm | Distance 3 |
aL max | 83 mm | Distance 3 |
aR min | 30 mm | Distance 3 |
aR max | 83 mm | Distance 3 |
jL | 105 mm | Increment |
h1 | 48 mm | Length |
Tol h1 | 0.5 mm | Upper tolerance |
Tol h1 | -0.5 mm | Lower tolerance |
Additional information
RWU100-E-... | usable carriage(s) | |
RUE100-E-... | Usable linear systems |
Footnotes
1
2
3
Downloads:
Your current product variant
Size code | 100 | |
Length | ~6000 | |
Version | E |