12:17:23 GMT+0000 (Coordinated Universal Time)
TKVD25-W
Profile rail
Guideways for four-row linear recirculating ball bearing and guideway assembly KUVE..-W, wide guideway
Product information
Metric
Imperial
Main Dimensions & Performance Data
h | 18.7 mm | Height |
b | 69 mm | Width |
Tol b | -0.005 mm | Upper tolerance |
Tol b | -0.035 mm | Lower tolerance |
≈m | 9.4 kg/m | Weight |
Mounting dimensions
K1 | M6 | Thread |
K1 MA | 17 Nm | Tightening torque 1 |
d1 | 6.8 mm | Bore diameter |
Dimensions
lmax | 6,000 mm | Max length single piece guideway 2 |
aL max | 71 mm | Distance 3 |
aL min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
jL | 80 mm | Increment |
jB | 40 mm | Increment |
a5 | 14.5 mm | Distance |
h1 | 8.2 mm | length |
Tol h1 | 0.5 mm | Upper tolerance |
Tol h1 | -0.5 mm | Distance Distance |
Additional information
KWVE25-W... | usable carriage(s) | |
KUVE25-W... | usable linear systems |
Footnotes
1
2
3
Downloads:
Your current product variant
Size code | 25 | |
Length | ~6000 | |
Guideway design | W | wide execution |