01:26:08 GMT+0000 (Coordinated Universal Time)


KWVE35-B-SNL
Recirculating ball bearing carriage
Carriages KWVE..-B-SNL, narrow, low, long carriage, four-row
Product information







Metric
Imperial
Main Dimensions & Performance Data
H | 44 mm | Height system |
B | 70 mm | Width carriage |
L | 145 mm | Overall length carriage |
C | 47,500 N | Dynamic load rating 1 |
C0 | 100,000 N | Static load rating 1 |
M0x | 2,625 Nm | Static moment rating about X axis |
M0y | 1,890 Nm | Static moment rating about Y axis |
M0z | 1,890 Nm | Static moment rating about Z axis |
≈m | 1.72 kg | Weight |
Mounting dimensions
A1 | 18 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 50 mm | |
b | 34 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 113 mm | |
LS | 1.65 mm | |
JL | 72 mm | |
H1 | 6.7 mm | Free space, system dimension |
H5 | 6.75 mm | |
T5 | 13.5 mm | Thread depth |
G2 | M8 | Fixing screws above (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque 2 |
A3 | 8.3 mm | Position lubrication connector |
G3 | M6 | Lubrication connector |
t G3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
A4 | 7 mm | Position lubrication connector |
G4 | M6 | Lubrication connector |
t G4 | 7 mm | Maximum permissible screw depth for lubrication connectors |
JL6 | 27.5 mm | Position lubrication connector |
Additional information
VMKB_065 | KWVE | Material name |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 35 | |
Version | B | |
Carriage design | SNL | Narrow, low, long carriage |
Recently viewed products