03:36:07 GMT+0000 (Coordinated Universal Time)
Product information



Metric
Imperial
Main Dimensions & Performance Data
K1 | M2x4 | Screw |
LS | 1.3 mm | Dimension screw |
S 1,5 | Hexagon socket screw | |
MA | 0.2 Nm | Tightening torque |
S | 0 mm | Dimension |
≈m | 4.5 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Related products
Yes | KIT can be retrofitted |
Increase of displacement
Yes | KIT suitable for moderate degree of contamination |
Downloads:
Your current product variant
Size code | 20 | |
Suffix | B | |
KIT-number | 200 | KIT end number |