01:54:35 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
D | 90 mm | Outside diameter |
d | 35 mm | Bore diameter |
C | 34.9 mm | Height |
Cr w | 45,500 N | Basic dynamic load rating, radial |
C0r w | 37,000 N | Basic static load rating, radial |
Cur w | 1,870 N | Fatigue load limit, radial |
nD G | 4,100 1/min | Speed on permanent grease lubrication |
Fr per | 27,000 N | Permissible dynamic load outer ring, radial |
≈m | 0.97 kg | Weight |
Dimensions
d2 | 49.6 mm | Diameter of thrust washer |
rmin | 1.5 mm | Minimum chamfer dimension |
R | 500 mm | Radius of outer ring outside profile |