01:15:46 GMT+0000 (Coordinated Universal Time)
PWKRE40-2RS-XL
Yoke type track roller
Stud type track rollers PWKRE..-2RS, with axial guidance, full complement cylindrical roller set, with eccentric collar, lip seals on both sides
Replaces
PWKRE 40.2RS, PWKRE40-2RS
Product information
Metric
Imperial
Main Dimensions & Performance Data
D | 40 mm | Outside diameter |
d1 | 18 mm | Fit diameter of roller stud / stud |
B | 58 mm | Width |
Cr w | 14,300 N | Basic dynamic load rating, radial |
C0r w | 18,200 N | Basic static load rating, radial |
Cur w | 2,200 N | Fatigue load limit, radial |
nD G | 5,000 1/min | Speed on permanent grease lubrication |
F0r per | 18,200 N | Permissible static load, radial |
Fr per | 16,400 N | Permissible dynamic load outer ring, radial |
≈m | 260 g | Weight |
Dimensions
B1 | 24.6 mm | Witdh of thrust washer |
B2 | 33.5 mm | Bolt/stud length effectively |
C | 20 mm | Width, outer ring |
C1 | 3.8 mm | Protrusion outer ring to thrust washer |
rmin | 1 mm | Minimum chamfer dimension |
d2 | 30 mm | Stop diameter of thrust washer |
G | M18X1,5 | Thread |
IG | 19 mm | Thread length |
W | 8 mm | Width of flats |
de | 22 mm | Diameter of eccentric |
Be | 14 mm | Width, eccentric |
e | 1 mm | Eccentricity |
Additional information
NIPA2X7,5 | Drive-fit lubrication nipple | |
MA | 87 Nm | Tightening torque nut |