22:45:17 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 177.8 mm | Bore diameter |
D | 368.3 mm | Outside diameter |
T | 82.55 mm | Height |
Ca* | 3,400,000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 10,400,000 N | Basic static load rating, axial |
Cua | 870,000 N | Fatigue load limit, axial |
nG | 560 1/min | Limiting speed |
≈m | 43.3 kg | Weight |
Dimensions
Rs min | 8 mm | Minimum chamfer dimension at bore diameter |
rs min | 8 mm | Minimum chamfer dimension at outside diameter |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Case hardened | Case hardened |
Cage | F | Cage of steel |
Design | 1 | Without step in the bore |
Characteristics