01:25:56 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
Fw | 12.7 mm | Under roller diameter |
D | 17.462 mm | Outside diameter |
C | 11.112 mm | Width, outer ring |
Cr | 5,900 N | Basic dynamic load rating, radial |
C0r | 7,400 N | Basic static load rating, radial |
nG | 19,500 1/min | Limiting speed |
≈m | 7.46 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Lubricant | Without | |
Lubrication hole | Without | |
Coating | Without | |
Sealing | Without |