21:03:36 GMT+0000 (Coordinated Universal Time)



QJ307-XL-TVP
Four-point contact bearing
Four point contact bearing QJ3..-XL-TVP, X-life, plastic cage
Replaces
QJ307-TVP
Product information


Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 21 mm | Width |
Cr | 65,000 N | Basic dynamic load rating, radial |
C0r | 51,000 N | Basic static load rating, radial |
Cur | 3,500 N | Fatigue load limit, radial |
nG | 11,900 1/min | Limiting speed |
nϑr | 7,000 1/min | Reference speed |
≈m | 0.499 kg | Weight |
Mounting dimensions
da min | 44 mm | Minimum diameter shaft shoulder |
Da max | 71 mm | Maximum diameter of housing shoulder |
ra max | 1.5 mm | Maximum fillet radius |
Dimensions
rmin | 1.5 mm | Minimum chamfer dimension |
D1 | 64.75 mm | Shoulder diameter outer ring |
d1 | 50.75 mm | Shoulder diameter inner ring |
a | 40.3 mm | Distance between the apexes of the pressure cones |
α | 35 ° | Contact angle |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |