19:43:20 GMT+0000 (Coordinated Universal Time)


51244-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 512..-MP, single direction, solid brass cage
Replaces
51244MP
Product information


Main Dimensions & Performance Data
d | 220 mm | Inner diameter shaft washer |
D | 300 mm | Outer diameter housing washer |
T | 63 mm | Height |
Ca | 335,000 N | Basic dynamic load rating, axial |
C0a | 1,330,000 N | Basic static load rating, axial |
Cua | 37,500 N | Fatigue load limit, axial |
nG | 1,420 1/min | Limiting speed |
nϑr | 1,690 1/min | Reference speed |
≈m | 13 kg | Weight |
Mounting dimensions
da min | 268 mm | Minimum diameter shaft shoulder |
Da max | 252 mm | Maximum diameter of housing shoulder |
ra max | 2 mm | Maximum filled radius |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
D1 | 224 mm | Inner diameter housing washer |
d1 | 295 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 9.6 | Minimum load factor |