07:11:22 GMT+0000 (Coordinated Universal Time)
![0019831F 0019831F](https://cdn.schaeffler-ecommerce.com/cdn/0019831F_d.png)
![manufacturer-logo](/_ui/responsive/theme-alpha/images/FAG_logo.png)
6010-2Z-L207-C3
Deep groove ball bearing
Deep groove ball bearing 60..-2Z, single row, shields, steel sheet metal cage
Product information
![6010-2Z-L207-C3 6010-2Z-L207-C3](https://cdn.schaeffler-ecommerce.com/cdn/0008F4BE_a.png)
![6010-2Z-L207-C3 6010-2Z-L207-C3](https://cdn.schaeffler-ecommerce.com/cdn/0000A2EE_a.png)
Metric
Imperial
Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 16 mm | Width |
Cr | 22,000 N | Basic dynamic load rating, radial |
C0r | 15,800 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
nG | 10,400 1/min | Limiting speed |
nϑr | 8,900 1/min | Reference speed |
≈m | 0.262 kg | Weight |
Mounting dimensions
da min | 54.6 mm | Minimum diameter shaft shoulder |
Da max | 75.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 70.2 mm | Shoulder diameter outer ring |
D2 | 72.94 mm | Caliber diameter outer ring |
d1 | 59.75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15.6 | Calculation factor |