11:34:19 GMT+0000 (Coordinated Universal Time)
![000B4B37 000B4B37](https://cdn.schaeffler-ecommerce.com/cdn/000B4B37_d.png)
![manufacturer-logo](/_ui/responsive/theme-alpha/images/FAG_logo.png)
6010-C4
Deep groove ball bearing
Deep groove ball bearing 60, single row, steel sheet metal cage
Replaces
6010.C4
Product information
![6010-C4 6010-C4](https://cdn.schaeffler-ecommerce.com/cdn/00009FF5_a.png)
![6010-C4 6010-C4](https://cdn.schaeffler-ecommerce.com/cdn/0000A011_a.png)
Metric
Imperial
Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 80 mm | Outside diameter |
B | 16 mm | Width |
Cr | 22,000 N | Basic dynamic load rating, radial |
C0r | 15,800 N | Basic static load rating, radial |
Cur | 800 N | Fatigue load limit, radial |
nG | 12,200 1/min | Limiting speed |
nϑr | 8,900 1/min | Reference speed |
≈m | 266.22 g | Weight |
Mounting dimensions
da min | 54.6 mm | Minimum diameter shaft shoulder |
Da max | 75.4 mm | Maximum diameter of housing shoulder |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 70.2 mm | Shoulder diameter outer ring |
D2 | 72.94 mm | Caliber diameter outer ring |
d1 | 59.75 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
f0 | 15.6 | Calculation factor |
Your current product variant
Sealing | Without | Not sealed |
Cage | JN | Steel sheet metal |
Tolerance class | PN | Normal (PN) |
Dimensional / heat stabilization | SN | Rings dimensional stabilized up to 120° |
Lubricant | Without | Bearing not greased |
Radial internal clearance | C4 (Group 4) | Internal clearance larger than C3 |
Bore type | Z | Cylindrical |
Characteristics