20:10:31 GMT+0000 (Coordinated Universal Time)


6222-J20AA-C3
Deep groove ball bearing
Deep groove ball bearing 62..-J20AA, single row, steel sheet metal cage, ceramic coated
Product information


Main Dimensions & Performance Data
d | 110 mm | Bore diameter |
D | 200 mm | Outside diameter |
B | 38 mm | Width |
Cr | 153,000 N | Basic dynamic load rating, radial |
C0r | 117,000 N | Basic static load rating, radial |
Cur | 6,500 N | Fatigue load limit, radial |
nG | 4,450 1/min | Limiting speed |
nϑr | 4,500 1/min | Reference speed |
≈m | 4.69 kg | Weight |
Mounting dimensions
da min | 122 mm | Minimum diameter shaft shoulder |
Da max | 188 mm | Maximum diameter of housing shoulder |
ra max | 2.1 mm | Maximum fillet radius |
Dimensions
rmin | 2.1 mm | Minimum chamfer dimension |
D1 | 172.25 mm | Shoulder diameter outer ring |
d1 | 138.42 mm | Shoulder diameter inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |
Calculation factors
f0 | 14.3 | Calculation factor |