21:44:25 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 100 mm | Bore Diameter |
0.004 mm | Bore diameter upper tolerance | |
-0.018 mm | Bore diameter lower tolerance | |
Da | 125 mm | Outside Diameter |
0 mm | Outside diameter upper tolerance | |
-0.025 mm | Outside diameter lower tolerance | |
H | 13 mm | Height of the assembled bearing |
hi | 13 mm | Heigth inner ring |
0.06 mm | Width upper tolerance | |
-0.06 mm | Width lower tolerance | |
≈m | 403 g | Weight |
Dimensions
Di | 112.5 mm | Inner diameter outer ring |
DM | 112 mm | Rolling element pitch circle diameter |
da | 111.5 mm | Outer diameter inner ring |
h | 13 mm | Height of individual ring |
0 mm | Height of individual ring upper tolerance | |
-0.01 mm | Height of individual ring lower tolerance | |
rmin | 1 mm | Chamfer dimension |
S | 1.2 mm | Diameter of lubrication hole |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 80 °C | Operating temperature max. |
Calculation factors
0.01 mm | Running accuracy, radial | |
0.01 mm | Running accuracy, axial | |
VSPmin | 0.005 mm | Minimum bearing preload |
VSPmax | 0.02 mm | Maximum bearing preload |
Ca | 28,000 N | Basic dynamic load rating, axial |
C0a | 97,000 N | Basic static load rating, axial |
Cr | 20,000 N | Basic dynamic load rating, radial (for radial load only) |
C0r | 47,500 N | Basic static load rating, radial (for radial load only) |
NG oil | 680 1/min | Limiting speed for oil lubrication with preload |
NG Grease | 340 1/min | Limiting speed for grease lubrication with preload |
61820 | Dimensions identical to ISO dimension series 18 |
Downloads:
Your current product variant
Preload | VSP | Bearing preload Standard |
Characteristics