01:28:32 GMT+0000 (Coordinated Universal Time)
H31/1320-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 1,250 mm | bore diameter |
G | Tr1320X8 | Thread |
B1 | 710 mm | sleeve length |
≈m | 1,510 kg | Weight |
Mounting dimensions
G1 | G1/4 | Thread oil connector |
a | 14 mm | Distance oil connector |
IG1 | 15 mm | Thread depth oil connector |
Dimensions
d | 1,320 mm | bore diameter |
d2 | 1,560 mm | Outside diameter |
B3 | 151 mm | Width nut and lock |
Additional information
HM31/1320 | Locknut | |
MS31/1000 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |