03:36:03 GMT+0000 (Coordinated Universal Time)


H3126X408
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 114.3 mm | Bore diameter |
d1 | 114.3 mm | Bore diameter (Inch) |
G | M130x2 | Thread |
B1 | 92 mm | Sleeve length |
≈m | 3.83 kg | Weight |
Dimensions
d | 130 mm | Bore diameter bearing |
d2 | 165 mm | Outside diameter nut |
B2 | 23 mm | Width nut and lock |
Additional information
KM26 | Locknut | |
MB26 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |