17:03:05 GMT+0000 (Coordinated Universal Time)


32004-X
Tapered roller bearing
Tapered roller bearings 320, main dimensions to DIN ISO 355 / DIN 720, separable, adjusted or in pairs
Product information


Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 42 mm | Outside diameter |
B | 15 mm | Width, inner ring |
C | 12 mm | Width, outer ring |
T | 15 mm | Width, total |
Cr | 24,000 N | Basic dynamic load rating, radial |
C0r | 28,500 N | Basic static load rating, radial |
Cur | 3,100 N | Fatigue load limit, radial |
nG | 18,100 1/min | Limiting speed |
nϑr | 10,800 1/min | Thermal speed rating |
≈m | 0.106 kg | Weight |
Mounting dimensions
da max | 25 mm | Maximum diameter of shaft shoulder |
db min | 25 mm | Minimum diameter of shaft shoulder |
Da min | 36 mm | Minimum diameter of housing shoulder |
Da max | 37 mm | Maximum diameter of housing shoulder |
Db min | 39 mm | Minimum diameter of housing shoulder |
Ca min | 3 mm | Minimum axial space |
Cb min | 3 mm | Minimum axial space |
ra max | 0.6 mm | Maximum fillet radius of shaft |
rb max | 0.6 mm | Maximum fillet radius of housing |
Dimensions
r1, 2 min | 0.6 mm | Minimum chamfer dimension of inner ring back face |
r3, 4 min | 0.6 mm | Minimum chamfer dimension of outer ring back face |
a | 10 mm | Distance between the apexes of the pressure cones |
d1 | 33 mm | Guidance rib diameter of inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Calculation factors
e | 0.37 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y | 1.6 | Dynamic axial load factor |
Y0 | 0.88 | Static axial load factor |
Additional information
T3CC020 | Comparative designation to ISO 10317 and ISO 355 |