21:09:09 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d | 320 mm | Bore diameter |
F | 350 mm | Raceway diameter inner ring |
B | 80 mm | Width |
-0.083 mm | Raceway diameter upper tolerance | |
-0.127 mm | Raceway diameter lower tolerance | |
rmin | 2.1 mm | Minimum chamfer dimension |
≈m | 9.8 kg | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |