09:35:15 GMT+0000 (Coordinated Universal Time)


AHX311
Withdrawal sleeve
Withdrawal sleeve AH, accessory rolling bearing, mechanical, finished part
Product information

Metric
Imperial
Main Dimensions & Performance Data
d1 | 50 mm | Bore diameter |
G | M60x2 | Thread |
B1 | 37 mm | Sleeve length |
≈m | 168.29 g | Weight |
Dimensions
d | 55 mm | Bore diameter |
a1 | 3 mm | Bearing overhang |
IG | 7 mm | Thread length |
Additional information
1:12 | Taper |
Downloads:
Your current product variant
Design | Standard | Without |