13:06:44 GMT+0000 (Coordinated Universal Time)


H3064X1107
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Product information

Main Dimensions & Performance Data
d1 | 290.512 mm | Bore diameter (Inch) |
B1 | 168 mm | Sleeve length |
Dimensions
d | 320 mm | Bore diameter bearing |
d2 | 380 mm | Outside diameter nut |
B2 | 54 mm | Width nut and lock |
Additional information
HM3064 | Locknut | |
MS3064 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |