11:04:34 GMT+0000 (Coordinated Universal Time)
H3260-HGX1015
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 277.8125 mm | bore diameter |
G | Tr300X4 | Thread |
B1 | 240 mm | sleeve length |
≈m | 36.9 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4.2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 300 mm | bore diameter |
d2 | 380 mm | Outside diameter |
B3 | 52 mm | Width nut and lock |
Additional information
HM3160 | Locknut | |
MS3160 | Fuse | |
1:12 | Taper |
Downloads:
Your current product variant
Design | HG | With |