18:28:24 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 6 7/16 in | bore diameter (Inch) |
G | 7,066 | Thread |
8 | Threads per inch | |
B1 | 5 1/16 in | sleeve length (Inch) |
d2 | 9 1/16 in | Outside diameter nut (Inch) |
≈m | 9.744 lbs | Weight |
Dimensions
d | 7 1/16 in | Bore diameter bearing (Inch) |
B2 | 4 13/16 in | Width nut and lock (Inch) |
Additional information
AN-36 | Locknut | |
W-36 | Fuse | |
1:12 | Taper |
Downloads: