19:19:27 GMT+0000 (Coordinated Universal Time)

NSSS-506
Hydraulic cylinder, 700 bar
BETEX NSSS Standard cylinder, single-acting, spring return, 50T class
Replaces
8230506
Product information

Metric
Imperial
Technical data
50 | Capacity class (tons) | |
sp | 157.5 mm | Stroke |
Fa | 496 kN | Advance force, max. |
pmax | 700 bar | Operating pressure, max. |
Voil | 1,116 cm³ | Oil capacity |
A | 283 mm | Height, retracted |
B | 440.5 mm | Height, extended |
D | 127 mm | Outer diameter |
E | 95 mm | Cylinder bore diameter |
F | 80 mm | Plunger diameter |
H | 33 mm | Base to advance port |
J | 70 mm | Saddle diameter |
K | 3 mm | Saddle protrusion from plunger |
U | 95 mm | Base mounting holes, bolt circle |
V | 1/2"-13 UNC | Base mounting holes, thread (UNC) |
Z | 19 mm | Base mounting holes, thread depth |
W | 5"-12 UN | Collar thread (UN) |
X | 55 mm | Collar thread, length |
≈m | 23.1 kg | Weight |
Additional information
Hard chrome plated and hardened piston, Rolled inside of cylinder, Sandblasted outside with black nitride coating, Coupling with dust cap | Product specifics |
Downloads:
Your current product variant
Series | NSSS | Standard cylinder |
Version | 50T | Capacity class 50 |