04:42:51 GMT+0000 (Coordinated Universal Time)

EP-320S-HN-SET
Hydraulic pump, electric
BETEX EP-320, 700 bar, usable oil volume 18 l, in set with pressure gauge, T-piece, hose, couplings and wooden crate
Product information

Technical data
pmax | 700 bar | Maximum operating pressure |
V̇H0 | 9,500 cm³ | Flow rate/minute, without load |
V̇H350 | 980 cm³ | Flow rate/minute @ 350 bar |
V̇H700 | 900 cm³ | Flow rate/minute @ 700 bar |
Vmax | 20 l | Volume of oil container |
Veff | 18 l | Useable oil quantity |
2 pos./2-way | Valve type | |
Hold/reverse | Valve function | |
Quick coupling G¼ | Coupling | |
U | 400 V | Operating voltage |
f | 50 – 60 Hz | Power frequency |
I | 5 A | Amperage |
three-phase | Motor type | |
PM | 1.48 kW | Motor power |
≈ 80 dB | Noise level @ 700 bar | |
56 kg | Weight pump | |
≈m | 67.1 kg | Weight 1 |
Dimensions
B | 198.5 mm | |
C | 365 mm | |
D | 330 mm | |
E | 627.5 mm | |
F | 365 mm | |
G | 330 mm | |
H | 3/8" NPT | |
J | 512 mm |
Additional information
Motor thermally protected, remote control with 3 m cable, automatic overload valve (700 bar) | Product specifics | |
preferably in combination with hydraulic nuts HYDNUT | Use |
Related products
HYDNUT..-E
HYDNUT..-E-INCH
HYDNUT..-HEAVY |
Footnotes
1

Downloads:
Your current product variant
Series | EP | Electric pump |
Version | HN | For use with hydraulic nuts |