11:13:15 GMT+0000 (Coordinated Universal Time)
Product information
Metric
Imperial
Technical data
d | Tr370x5 | Thread |
D | 490 mm | Outer Diameter |
B | 66 mm | Width |
b | 55 mm | Width press ring |
D1 | 444 mm | |
d1 | 372 mm | |
s | 16 mm | Stroke, max. |
322.9 cm² | Piston surface | |
500 bar | Pressure, max. | |
1,614 kN | Drive-up force, max. | |
≈m | 42.4 kg | Weight |
Additional information
1 pc. Hydraulic nut, 3 pcs. Clamping screws, 1 pc. Screw plug, 1 pc. Connection nipple, 3 pcs. to 5 pcs. Threaded pins, 1 pc. Hand lever, 1 pc. Replacement seal set, 1 pc. User manual | Delivery scope |
Downloads:
Your current product variant
Series | E | metric fine pitch thread/trapezoid thread |