22:18:35 GMT+0000 (Coordinated Universal Time)
Product information


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
L | 162 mm | Length |
H2 | 83 mm | Height |
≈m | 0.69 kg | Weight |
Mounting dimensions
J | 119 mm | Distance fixing bore |
N | 14 mm | Width (slot) |
N1 | 18 mm | Length (slot) |
W | 3 mm | Width of flats |
Dimensions
H | 42.9 mm | Distance shaft axis |
A | 46 mm | Width (base) |
H1 | 17.8 mm | Height (base) |
B | 38.1 mm | Width |
B3 | 39.95 mm | Distance housing centre to cap end |
S1 | 22.2 mm | Distance raceway to locking collar |
Q | 1/4"-28 UNF | Connection thread for lubrication |
Additional information
GEH.ASE06-TV-WHT | Housing | |
GYE30-KRR-B-FA107-VA-FD | Bearing designation | |
KASK06-S-G-WHT | End cap | |
KASK06-S-R-NBR-WHT | Open protecting cap |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Downloads:
Your current product variant
Special material | TV | Plastic housing |
Corrosion resistant bearing | VA | Corrosion-resistant VA design |
Material | TV-FD | Plastic for food industry |