05:07:11 GMT+0000 (Coordinated Universal Time)


SNS3184-H-D
Plummer block housing
Plummer block housing, split, for spherical roller bearings, metric and inch size shaft diameters, for grease lubrication
Product information






Main Dimensions & Performance Data
h1 | 810 mm | Housing height |
g | 460 mm | Housing width |
a | 1,170 mm | Length base |
≈m | 819.5 kg | Weight |
Dimensions
c | 130 mm | Base height |
b | 420 mm | Base width |
n2 | 260 mm | Base hole distance 2 |
D | 700 mm | Bearing seat |
e | 35 mm | Center offset |
h | 410 mm | Center height |
k | 244 mm | Bearing seat width |
m | 1,000 mm | Base hole distance 1 |
s | M42 | Screw size base hole fixing |
u | 48 mm | Base hole width |
v | 60 mm | Base hole length |
Downloads:
Your current product variant
Material | D | Spheroidal graphite cast iron |