21:56:44 GMT+0000 (Coordinated Universal Time)
Product information

KIT.KWVE..-W-100



Metric
Imperial
Main Dimensions & Performance Data
S | 0 mm | Dimension |
≈m | 4 g | Weight |
Degree of contamination
Yes | KIT suitable for very slight degree of contamination | |
Yes | KIT suitable for slight degreee of contamination | |
Yes | KIT suitable for moderate degree of contamination | |
No | KIT suitable for heavy degree of contamination |
Increase of displacement
Yes | KIT suitable for moderate degree of contamination |
Downloads:
Your current product variant
Size code | 30 | |
Design | W | wide carriage |
KIT-number | 100 | KIT end number |