01:40:44 GMT+0000 (Coordinated Universal Time)


DRS1560
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 1560
Product information


Metric
Imperial
Main Dimensions & Performance Data
d1 | 35 mm | Inner diameter centering |
D | 60 mm | Outside diameter |
C | 14 mm | Width wave carrier |
≈m | 0.14 kg | Weight |
Dimensions
Z | 52.4 mm | Pitch circle diameter (holes) |
d | 35 mm | Inner diameter centering seal lip |
D1 | 45 mm | Outside diameter seal |
b | 7 mm | Width seal |
M3X20 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF1560(-L)-TV | Bearing designation |
Downloads: