22:54:12 GMT+0000 (Coordinated Universal Time)


DRS2068
Seal carrier Assy
Seal carrier assemblies DRS, for ZARF, ZARF..-L, with integral rotary shaft seal
Replaces
DRS 2068
Product information


Main Dimensions & Performance Data
d1 | 42 mm | Inner diameter centering |
D | 68 mm | Outside diameter |
C | 17 mm | Width wave carrier |
≈m | 0.206 kg | Weight |
Dimensions
Z | 60.4 mm | Pitch circle diameter (holes) |
d | 42 mm | Inner diameter centering seal lip |
D1 | 55 mm | Outside diameter seal |
b | 8 mm | Width seal |
M3X25 | Screw size | |
1) | 4 | Number of screws |
Additional information
ZARF2068(-L)-TV | Bearing designation |
Downloads: