10:20:29 GMT+0000 (Coordinated Universal Time)



E30-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings E..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
E30-KRR-B
Product information

Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
DSP | 62 mm | Outside diameter |
B | 36.5 mm | Width |
Cur | 530 N | Fatigue load limit, radial |
B1 | 48.5 mm | Locking collar total width |
Cr | 19,500 N | Basic dynamic load rating, radial |
C0r | 11,300 N | Basic static load rating, radial |
≈m | 0.38 kg | Weight |
Dimensions
C | 18 mm | Width, outer ring |
C2 | 19.8 mm | Sealing total width |
S | 18.3 mm | Distance raceway |
d1 | 40.2 mm | Rib diameter inner ring |
D1 | 52 mm | Outside diameter seal |
d3 | 44 mm | Outside diameter locking collar/locknut |
W | 4 mm | Width of flats |
Calculation factors
f0 | 13.8 | Calculation factor |