10:31:31 GMT+0000 (Coordinated Universal Time)



GAY35-XL-NPP-B
Radial insert ball bearing
Radial insert ball bearings GAY..-NPP-B, spherical outer ring, location by grub screws, P seals on both sides
Replaces
GAY35-NPP-B
Product information

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
DSP | 72 mm | Outside diameter |
B | 35 mm | Width |
Cur | 800 N | Fatigue load limit, radial |
Cr | 25,500 N | Basic dynamic load rating, radial |
C0r | 15,300 N | Basic static load rating, radial |
≈m | 0.383 kg | Weight |
Dimensions
C | 19 mm | Width, outer ring |
S | 9.5 mm | Distance raceway |
d1 | 46.9 mm | Rib diameter inner ring |
d2 | 44.5 mm | Rib diameter sealing inner ring |
Ca | 5.6 mm | Distance to lubrication hole |
A | 6 mm | Distance thread |
W | 3 mm | Width of flats |
Calculation factors
f0 | 13.8 | Calculation factor |