10:31:37 GMT+0000 (Coordinated Universal Time)



GNE35-XL-KRR-B
Radial insert ball bearing
Radial insert ball bearings GNE..-KRR-B, spherical outer ring, location by eccentric locking collar, R seals on both sides
Replaces
GNE35-KRR-B
Product information

Main Dimensions & Performance Data
d | 35 mm | Bore diameter |
DSP | 80 mm | Outside diameter |
B | 38.1 mm | Width |
Cur | 1,090 N | Fatigue load limit, radial |
B1 | 51.6 mm | Locking collar total width |
Cr | 39,000 N | Basic dynamic load rating, radial |
C0r | 20,900 N | Basic static load rating, radial |
≈m | 0.74 kg | Weight |
Dimensions
C | 22 mm | Width, outer ring |
C2 | 25 mm | Sealing total width |
S | 18.3 mm | Distance raceway |
d1 | 48 mm | Rib diameter inner ring |
D1 | 66.6 mm | Outside diameter seal |
Ca | 6.9 mm | Distance to lubrication hole |
d3 | 55 mm | Outside diameter locking collar/locknut |
W | 5 mm | Width of flats |
Calculation factors
f0 | 12.8 | Calculation factor |
Your current product variant
Sealing | KRR | Lip seals on both sides |
Shape of outer surface | B |
Characteristics