06:41:40 GMT+0000 (Coordinated Universal Time)


UC218-56
Roulement auto-aligneur
Roulement auto-aligneur UC, bague extérieure sphérique, fixation par vis sans tête, étanchéité RSR des 2 côtés
Product information

Main Dimensions & Performance Data
d | 88.9 mm | Bore diameter |
d | 88.9 mm | Bore diameter, inch |
DSP | 160 mm | Outside diameter |
B | 96 mm | Width |
Cur | 3,350 N | Fatigue load limit, radial |
Cr | 102,000 N | Basic dynamic load rating, radial |
C0r | 72,000 N | Basic static load rating, radial |
≈m | 4.2 kg | Weight |
Dimensions
C | 38 mm | Width, outer ring |
C2 | 39.4 mm | Sealing total width |
S | 39.7 mm | Distance raceway |
d1 | 109.4 mm | Rib diameter inner ring |
Ca | 11 mm | Distance to lubrication hole |
A | 15 mm | Distance thread |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
f0 | 14.6 | Calculation factor |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.