23:47:13 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
d | 228.6 mm | Bore diameter |
D | 482.6 mm | Outside diameter |
T | 104.775 mm | Height |
Ca* | 6,400,000 N | Basic dynamic load rating, axial, according to ABEC/RBEC 8-1170 |
C0a | 19,800,000 N | Basic static load rating, axial |
Cua | 1,550,000 N | Fatigue load limit, axial |
nG | 820 1/min | Limiting speed |
≈m | 96 kg | Weight |
Dimensions
rs min | 11.2 mm | Minimum chamfer dimension at outside diameter |
d1 | 250.825 mm | Diameter of step |
b | 11.1 mm | Width of step |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Heat treatment | Case hardened | Case hardened |
Cage | F | Cage of steel |
Design | 2 | With step in the bore |
Characteristics